319D L/319D LN
Achieve high productivity and lower operating costs with the Cat® 319D L/319D LN Hydraulic Excavator. Unmatched versatility, improved controllability, easy operation and a comfortable, redesigned operator station help make the 319D an industry-leading performer.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
319D L/319D LN Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® C4.2 ACERT™
Cat® C4.2 ACERT™
Flywheel Power
125 hp
93 kW
Gross Power
131 hp
98 kW
ISO 9249
125 hp
93 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.2 L
Net Power – SAE J1349
125 hp
93 kW
Weights
Operating Weight
43872 lb
19900 kg
Operating Weight – Long Undercarriage
43872 lb
19900 kg
Operating Weight – Long Narrow Undercarriage
42946 lb
19480 kg
Swing Mechanism
Swing Torque
37394 lb ft
50.7 kN·m
Swing Speed
11.1 RPM
11.1 RPM
Drive
Maximum Drawbar Pull
46466 lb
206.7 kN
Maximum Travel Speed
3 mph
4.8 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
46.5 gal/min
176 L/min
Maximum Pressure – Implements
5076 psi
35000 kPa
Maximum Pressure – Travel
5076 psi
35000 kPa
Maximum Pressure – Swing
3336 psi
23000 kPa
Pilot System – Maximum Flow
7.1 gal/min
26.7 L/min
Pilot System – Maximum Pressure
598 psi
4120 kPa
Boom Cylinder – Bore
4.7 in
120 mm
Boom Cylinder – Stroke
47 in
1193 mm
Stick Cylinder – Bore
5.1 in
130 mm
Stick Cylinder – Stroke
53.7 in
1364 mm
Bucket Cylinder – Bore
4.3 in
110 mm
Bucket Cylinder – Stroke
41.3 in
1048 mm
Service Refill Capacities
Fuel Tank
79.3 gal
300 L
Cooling System
5.8 gal
22 L
Engine Oil
5.2 gal
19.5 L
Swing Drive (each)
2.1 gal
8 L
Final Drive (each)
2.6 gal
10 L
Hydraulic System (including Tank)
50.2 gal
190 L
Hydraulic Tank
28 gal
106 L
Standards
Cab/FOGS
SAE J1356 FEB 88/ISO 10262
SAE J1356 FEB 88/ISO 10262
Sound
Performance
ANSI/SAE J1166 OCT 98
ANSI/SAE J1166 OCT 98
Dimensions
Transport width
110 in
2800 mm
Counterweight Clearance
41 in
1030 mm
Length to Center of Rollers
12 ft
3650 mm
Shipping Height
10.16 ft
3120 mm