G310B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
0.49 yd3
375 L
Weight (incl. bracket)
2266 lb
1030 kg
Closing force
1.42 Sh Ton
36 kN
Cycle Time, Open
1.1 Seconds
1.1 Seconds
Cycle Time, Close
2.1 Seconds
2.1 Seconds
Height, grapple open
53.5 in
1359 mm
Height, grapple closed
56.69 in
1440 mm
Width, grapple open
49.02 in
1245 mm
Width, grapple closed
70.87 in
1800 mm
Depth
33.46 in
850 mm
Inside Height
20.47 in
520 mm
Optimum Oil Flow, open/close
16 gal/min
60 L/min
Max. Working Pressure, open/close
5076 psi
350 bar
Optimum Oil Flow, rotation
11 gal/min
40 L/min
Max. Working Pressure, rotation
2030 psi
140 bar
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com