G315B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
0.72 yd3
550 L
Weight (incl. bracket)
3080 lb
1400 kg
Closing force
2.05 Sh Ton
52 kN
Cycle Time, Open
1.3 Seconds
1.3 Seconds
Cycle Time, Close
2.2 Seconds
2.2 Seconds
Height, grapple open
57.56 in
1462 mm
Height, grapple closed
61.02 in
1550 mm
Width, grapple open
54.13 in
1375 mm
Width, grapple closed
78.74 in
2000 mm
Depth
39.37 in
1000 mm
Inside Height
22.44 in
570 mm
Optimum Oil Flow, open/close
24 gal/min
90 L/min
Max. Working Pressure, open/close
5076 psi
350 bar
Optimum Oil Flow, rotation
11 gal/min
40 L/min
Max. Working Pressure, rotation
2030 psi
140 bar
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com