G320B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
0.98 yd3
750 L
Weight (incl. bracket)
4125 lb
1875 kg
Closing force
2.6 Sh Ton
66 kN
Cycle Time, Open
1.3 Seconds
1.3 Seconds
Cycle Time, Close
2.2 Seconds
2.2 Seconds
Height, grapple open
63.23 in
1606 mm
Height, grapple closed
67.91 in
1725 mm
Width, grapple open
60.63 in
1540 mm
Width, grapple closed
86.61 in
2200 mm
Depth
43.31 in
1100 mm
Inside Height
24.61 in
625 mm
Optimum Oil Flow, open/close
32 gal/min
120 L/min
Max. Working Pressure, open/close
5076 psi
350 bar
Optimum Oil Flow, rotation
11 gal/min
40 L/min
Max. Working Pressure, rotation
2030 psi
140 bar
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com