320D L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C6.4 ACERT™
Cat® C6.4 ACERT™
Net Flywheel Power
148 hp
110 kW
Net Power – ISO 9249
148 hp
110 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.4 L
Net Power – EEC 80/1269
148 hp
110 kW
Net Power – SAE J1349
148 hp
110 kW

Weights

Operating Weight
44820 lb
20330 kg
Operating Weight – Std. Undercarriage
44820 lb
20330 kg
Operating Weight – Long Undercarriage
47554 lb
21570 kg
Base machine with counterweight and 800 mm shoes
38514.71 lb
17470 kg

Operating Specifications

Maximum Bucket Capacity
2.6 yd3
1.99 m3
Maximum cutting height
391.34 in
9940 mm
Maximum loading height
273.23 in
6940 mm
Minimum loading height
48.43 in
1230 mm
Maximum vertical wall digging depth
274.41 in
6970 mm

Service Refill Capacities

Fuel Tank Capacity
108 gal
410 L
Cooling System
6.6 gal
25 L
Engine Oil
8 gal
30 L
Swing Drive
2.1 gal
8 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
69 gal
260 L
Hydraulic Tank
32 gal
120 L
Hydraulic Tank (Including suction pipe)
36 gal
138 L

Swing Mechanism

Swing Speed
11.5 RPM
11.5 RPM
Swing Torque
45612 lb ft
61.8 kN·m

Drive

Maximum Drawbar Pull
46085.82 lb
205 kN
Maximum Travel Speed
3.5 mph
5.7 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
54 gal/min
205 L/min
Max. Pressure – Equipment
5076 psi
35000 kPa
Max. pressure – Heavy Lift
5076 psi
35000 kPa
Max. Pressure – Travel
5076 psi
35000 kPa
Max. Pressure – Swing
3553 psi
24500 kPa
Pilot System – Maximum Flow
9 gal/min
32.4 L/min
Pilot System – Maximum Pressure
566 psi
3900 kPa
Boom Cylinder – Bore
4.7 in
120 mm
Boom Cylinder – Stroke
49.6 in
1260 mm
Mass Stick Cylinder – Bore
5.5 in
140 mm
Reach Stick Cylinder – Bore
5.5 in
140 mm
B1 Family Bucket Cylinder – Bore
4.7 in
120 mm
Mass Stick Cylinder – Stroke
59.2 in
1504 mm
Reach Stick Cylinder – Stroke
59.8 in
1518 mm
B1 Family Bucket Cylinder – Stroke
43.5 in
1104 mm
CB2 Family Bucket Cylinder – Bore
5.3 in
135 mm
CB2 Family Bucket Cylinder – Stroke
45.5 in
1156 mm

Sound Performance

Performance
ANSI/SAE J1166 APR 90
ANSI/SAE J1166 APR 90

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88
SAE J1356 FEB88

Track

Standard w/Standard Undercarriage
23.62 in
600 mm
Standard w/Long Undercarriage
27.56 in
700 mm
Ground Clearance – Fixed Gauge
17.72 in
450 mm

Dimensions

Shipping length
371.65 in
9440 mm
Transport width
125.2 in
3180 mm
Shipping Height
11.3 ft
3440 mm
Counterweight clearance
40.16 in
1020 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com