|
320D LRR Increased work tool options, new powerful engine and easier operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
320D LRR Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Cat® C6.4 ACERT™ Cat® C6.4 ACERT™
- Net Flywheel Power
148 hp 110 kW
- Net Power – ISO 9249
148 hp 110 kW
- Bore
4.02 in 102 mm
- Stroke
5.12 in 130 mm
- Displacement
389 in3 6.4 L
- Net Power – EEC 80/1269
148 hp 110 kW
- Net Power – SAE J1349
148 hp 110 kW
Weights
- Operating Weight
52249 lb 23700 kg
- Operating Weight – Minimum
46755 lb 21210 kg
- Operating Weight – Maximum
55093 lb 24990 kg
Service Refill Capacities
- Fuel Tank Capacity
77 gal 290 L
- Cooling System
6.6 gal 25 L
- Engine Oil
8 gal 30 L
- Swing Drive
2.1 gal 8 L
- Final Drive (each)
2.1 gal 8 L
- Hydraulic System (including tank)
56 gal 211 L
- Hydraulic Tank (Including suction pipe)
41 gal 155 L
Swing Mechanism
- Swing Speed
11.5 RPM 11.5 RPM
- Swing Torque
45612 lb ft 61.8 kN·m
Drive
- Maximum Drawbar Pull
46311 lb 206 kN
- Maximum Travel Speed
3.5 mph 5.7 km/h
Hydraulic System
- Main Implement System – Maximum Flow (2x)
54 gal/min 205 L/min
- Max. Pressure – Equipment
5076 psi 35000 kPa
- Max. pressure – Heavy Lift
5221 psi 36000 kPa
- Max. Pressure – Travel
5076 psi 35000 kPa
- Max. Pressure – Swing
3626 psi 25000 kPa
- Pilot System – Maximum Flow
9 gal/min 32.4 L/min
- Pilot System – Maximum Pressure
566 psi 3900 kPa
- Boom Cylinder – Bore
4.7 in 120 mm
- Boom Cylinder – Stroke
49.6 in 1260 mm
- Reach Stick Cylinder – Bore
5.5 in 140 mm
- B1 Family Bucket Cylinder – Bore
4.7 in 120 mm
- Reach Stick Cylinder – Stroke
59.8 in 1518 mm
- B1 Family Bucket Cylinder – Stroke
43.5 in 1104 mm
Sound Performance
- Performance
ANSI/SAE J1166 APR 90 ANSI/SAE J1166 APR 90
Standards
- Brakes
SAE J1026 APR90 SAE J1026 APR90
- Cab/FOGS
SAE J1356 FEB88 SAE J1356 FEB88
Track
- Number of Shoes (each side) – Long Undercarriage
49 49
- Number of Track Rollers (each side) – Long Undercarriage
8 8
- Number of Carrier Rollers (each side) – Long Undercarriage
2 2
Dimensions
- Transport width
125.2 in 3180 mm
- Shipping Height
11.3 ft 3440 mm
| |
| |
| |
|
| |
|