CL210B LHD Vehicle

Overview

Specifications

Standard / Optional Equip.

Overview

CL210B LHD Vehicle


Specifications

Specifications

Height
1864 mm (73.4 in)
1864 mm (73.4 in)
Load Capacity
10 tonnes (11.02 tons)
10 tonnes (11.02 tons)
Power Type
Diesel, Turbocharged
Diesel, Turbocharged
Benefits & Features

Specifications

Specifications

Height
1864 mm (73.4 in)
1864 mm (73.4 in)
Load Capacity
10 tonnes (11.02 tons)
10 tonnes (11.02 tons)
Power Type
Diesel, Turbocharged
Diesel, Turbocharged

Capacities

Maximum Braked Trailer Mass
Consult Caterpillar
Consult Caterpillar
Maximum Un-braked Trailer Mass
22046 lb
10000 kg
RAS Belt/Cable Reeler, Maximum Payload
15432 lb
7000 kg
RAS Forks, Maximum Payload
22046 lb
10000 kg
RAS Slewing Jib, Maximum Payload
15432 lb
7000 kg
Bucket Payload
17636 lb
8000 kg

Standard Ejector Bucket

Heaped Capacity (SAE)
4.6 yd3
3.5 m3
Struck Capacity
3.5 yd3
2.7 m3

Weight

Laden with Forks and 10T Load
63934 lb
29000 kg
Unladen with Full Tanks and Bucket
41887 lb
19000 kg

Engine Speeds

High Idle
2300 RPM
2300 RPM
Low Idle
800 RPM
800 RPM

Fuel Consumption

At Full Power
10.4 Gal/hr
39.4 L/hr
Average Mine Duty
20-40 L/hr (5.3-10.6 gal/hr)
20-40 L/hr (5.3-10.6 gal/hr)

Start System

Starter Motor Type
Air Turbine Type
Air Turbine Type

Intake Air Cleaner

Intake Flame Trap
Spiral Wound Type
Spiral Wound Type
Type/Make
Dry Dual Element/Caterpillar
Dry Dual Element/Caterpillar

Exhaust Conditioner

Aftertreatment
Catalytic Exhaust Purifier
Catalytic Exhaust Purifier
Exhaust Filter
Replaceable Element Except China
Replaceable Element Except China
Exhaust Flame Trap
Replaceable China and RSA
Replaceable China and RSA
Make
Caterpillar
Caterpillar
Type
Flameproof Wet
Flameproof Wet

Transmission

Speeds, Forward and Reverse
4
4
Type
Power Shift with Forward/Reverse
Power Shift with Forward/Reverse

Axles Standard

Front Axle
Fixed
Fixed
Rear Axle
Bolster Mount
Bolster Mount
Type
Bevel Gear and Pinion
Bevel Gear and Pinion
Type
Outboard Planetary
Outboard Planetary

Wheels

Make/Model
5 Pieces (Heavy Duty)
5 Pieces (Heavy Duty)

Hydraulic Filtration

Bucket System
Return 10 Micron Replaceable with Bypass
Return 10 Micron Replaceable with Bypass
Steer/Brake System
Pressure 10 Micron Replaceable with Bypass
Pressure 10 Micron Replaceable with Bypass

Articulation

Degrees of Turn Either Side
43 Degree
43 Degree

Oscillation

Degrees Up and Down from Horizon
7.5 Degree
7.5 Degree

Seating (Driver)

Type
Cross-seated
Cross-seated

Canopy

Type Protective Device
ROPS/FOPS
ROPS/FOPS

Electrical System

Polarity
Floating Chassis
Floating Chassis
Type
Approved Flameproof
Approved Flameproof
Voltage
12 volts
12 volts

Shutdown System

Optional Shutdowns
High Methane; Low Hydraulic Oil; Exhaust Scrubber Temperature
High Methane; Low Hydraulic Oil; Exhaust Scrubber Temperature
Standard Shutdowns
Low Engine Oil Pressure; Exhaust Temperature; Engine Coolant Level; Engine Coolant Temperature; Turbo Temperature
Low Engine Oil Pressure; Exhaust Temperature; Engine Coolant Level; Engine Coolant Temperature; Turbo Temperature
Standard Shutdowns (cont'd.)
Scrubber Level 1; Scrubber Level 2
Scrubber Level 1; Scrubber Level 2
System Type
DCS Electronic; Intrinsically Safe Approved
DCS Electronic; Intrinsically Safe Approved

Lights

Number/Location
2 Front, 2 Rear; Approved Flameproof
2 Front, 2 Rear; Approved Flameproof

Alternator

Drive
Hydraulic
Hydraulic
Type
Approved Flameproof
Approved Flameproof

Pneumatic System

Air Flow
0.340 m3/min (1.2 ft3/min) @ 1,500 rpm
0.340 m3/min (1.2 ft3/min) @ 1,500 rpm
Air Receiver Volume
40 gal
150 L
Compressor Type
Piston Engine Gear Driven
Piston Engine Gear Driven
Governed Pressure
116 psi
800 kPa
Relief Pressure
120 psi
830 kPa

Vehicle Speeds

1st Gear
1.8 mph
2.9 km/h
2nd Gear
3.8 mph
6.1 km/h
3rd Gear
6.5 mph
10.5 km/h
4th Gear
11.3 mph
18.1 km/h

Grade Ability

Front to Rear
1:4
1:4
Side to Side (Empty)
1:4
1:4
Side to Side (Loaded)
1:8
1:8

Service Capacities

Axle Oil (Each)
15.9 gal
60 L
Engine Cooling System Water
19 gal
72 L
Engine Crankcase Oil (with Filter)
6.6 gal
25 L
Fuel Tank
53 gal
200 L
Hydraulic Tank
66 gal
250 L
Main Air Receiver
40 gal
150 L
Transmission/Converter Oil
10.6 gal
40 L
Water Make Up Tank
118.9 gal
450 L

Engine (6 Cylinder)

Cooling Fan
Hydraulic Driven Fan
Hydraulic Driven Fan
Cooling System
Coolant Based Radiator
Coolant Based Radiator
Displacement
439.3 in3
7.2 L
Engine Make/Model
Cat® C7
Cat® C7
Maximum Power Gross
171.5 kW (230 hp) @ 2,200 rpm
171.5 kW (230 hp) @ 2,200 rpm
Maximum Torque Tested
895 N·m (660 lb-ft) @ 1,700 rpm
895 N·m (660 lb-ft) @ 1,700 rpm
Radiator Position
Vertical Rear
Vertical Rear
Type
Diesel, Turbocharged
Diesel, Turbocharged

Tires

Inflation Media
Air
Air
Inflation Pressure
116 psi
800 kPa
Ply Rating
Radial
Radial
Size
17.5 × R25
17.5 × R25
Type
XKA Tires
XKA Tires

Dimensions (Approximate)

Height – Ground Clearance
14.6 in
370 mm
Height – Top of Covers
61 in
1550 mm
Height – Top of ROPS: HIGH Canopy Mount
78.3 in
1990 mm
Height – Top of ROPS: LOW Canopy Mount
73.4 in
1864 mm
Height – Top of ROPS: MID Canopy Mount
75.8 in
1927 mm
Inner Turn Radius
122.5 in
3110 mm
Length – Overall with Bucket
378.9 in
9620 mm
Length – Overall with Fork
379.7 in
9650 mm
Length – Rear Axle to Bumper
109 in
2770 mm
Length – Wheel Base
132.3 in
3360 mm
Lift Height of Fork
98 in
2490 mm
Lift Height – Bucket Raised
146.9 in
3730 mm
Lift Height – Fork Frame
145.7 in
3700 mm
Outer Turn Radius Frame
232.3 in
5901 mm
Turn Radius Bucket
248.2 in
6305 mm
Width
92.1 in
2340 mm
Width – Overall
98.4 in
2500 mm

Standard / Optional Equip.

CL210B Standard Equipment

• The Cat CL210 comes standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.

CL210B Optional Equipment

• 10 000 kg (22,046 lb) Forks with Side Shift
• 7000 kg (15,432 lb) Slewing Jib Crane
• 3.5 m3 (4.6 yd3) Bucket – Spade or Straight Lip
• 5 m³ (6.5 yd3) Bucket (Direct Mount)
• General Purpose Trailer
• Pipe Trailer
• Power Assist Ready
• 7000 kg (15,432 lb) Belt/Cable Reeler
• 10 000 kg (22,046 lb) Manual Side Shift Forks
• Work Platform
• Fuel Pod
• Concrete Kibble
• Trailer Towing Adapter (SH150)
• Trailer Power Assist (SH150)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com