H140E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
6000 ft-lbf
8135 J
Blows per Minute
325-540
325-540
Rated Flow (Min.)
42 gal/min
160 L/min
Rated Flow (Max.)
60 gal/min
230 L/min
Operating Weight
5865 lb
2660 kg
Operating Pressure
2320 psi
16000 kPa
Min. Carrier Weight
52920 lb
24004 kg
Max. Carrier Weight
92610 lb
42007 kg
Tool Diameter
5.49 in
139.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com