H160E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
8500 ft-lbf
11524 J
Blows per Minute
400-505
400-505
Rated Flow (Min.)
58 gal/min
220 L/min
Rated Flow (Max.)
79 gal/min
300 L/min
Operating Weight
7784 lb
3530 kg
Operating Pressure
2320 psi
16000 kPa
Min. Carrier Weight
70560 lb
32006 kg
Max. Carrier Weight
121275 lb
55010 kg
Tool Diameter
6.28 in
159.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com