G330

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
1.31 yd3
1000 L
Weight (incl. bracket)
5764 lb
2620 kg
Closing force
2.4 Sh Ton
60 kN
Cycle Time, Open
1.2 Seconds
1.2 Seconds
Cycle Time, Close
2.1 Seconds
2.1 Seconds
Height, grapple open
66.14 in
1680 mm
Height, grapple closed
72.24 in
1835 mm
Width, grapple open
59.65 in
1515 mm
Width, grapple closed
89.37 in
2270 mm
Depth
58.27 in
1480 mm
Inside Height
25.59 in
650 mm
Optimum Oil Flow, open/close
26 gal/min
100 L/min
Max. Working Pressure, open/close
5076 psi
350 bar
Optimum Oil Flow, rotation
11 gal/min
40 L/min
Max. Working Pressure, rotation
2030 psi
140 bar
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com