MD5090 delivers high productivity by getting more holes drilled with fewer set ups. These fast cycle times are achieved thanks to its top performing rock drill, large pattern coverage, and a power group that’s ideally sized for drilling 89 mm-127 mm (3.5 in-5.0 in) holes. A non-cab, non-enclosure version, as shown, is lightweight and service accessible.
MD5090 Track Drill
Overview
MD5090 Track Drill
MD5090 delivers high productivity by getting more holes drilled with fewer set ups. These fast cycle times are achieved thanks to its top performing rock drill, large pattern coverage, and a power group that’s ideally sized for drilling 89 mm-127 mm (3.5 in-5.0 in) holes. A non-cab, non-enclosure version, as shown, is lightweight and service accessible.
Specifications
Optional HPR5123 Rock Drill – Output Energy @ 160 rpm
31 hp
23 kW
Optional HPR5123 Rock Drill – Percussion Pressure Up to
2900 psi
200 bar
Optional HPR5123 Rock Drill – Rod Diameter Choices
45 mm or 51 mm
45 mm or 51 mm
Optional HPR5123 Rock Drill – Weight
877 lb
397 kg
Safety
Special Features
All proper guards in place
All proper guards in place
Special Features
Spring-applied, hydraulically released disc brakes
Spring-applied, hydraulically released disc brakes
Special Features
Ground-level access to service points and well-organized electrical and hydraulic designs
Ground-level access to service points and well-organized electrical and hydraulic designs
Special Features
Feed swipe rope engine shut off
Feed swipe rope engine shut off
Special Features
Heavy duty steps and handles are strategically placed and non-slip
Heavy duty steps and handles are strategically placed and non-slip
Optional Dust Collecting System
Abrasive Resistant Suction Hose
5 in
127 mm
Components
Hydraulic motor powered, dry dust collecting system
Hydraulic motor powered, dry dust collecting system
Components
Dust pickup pot
Dust pickup pot
Components
Dust collector sized to clean holes up to 127 mm (5.0 in) diameter
Dust collector sized to clean holes up to 127 mm (5.0 in) diameter
Components
Pneumatic filter purge system
Pneumatic filter purge system
Components
Reverse pulse filter cleaning system
Reverse pulse filter cleaning system
Components
Feed-mounted dual axis precleaner
Feed-mounted dual axis precleaner
Filter Area
304 ft2
28 m2
Benefits & Features
Drill more holes with fewer set-ups thanks to a sturdy boom system that is telescopic, has a 1.52 m (5 ft) extension, and swings 40 degrees to the left and right.
For even greater flexibility in drill patterns, the MD5090 feed swings 36° L to 37° R and it also extends 0.9 m (3 ft).
A sturdy extendible boom and feed provides excellent pattern coverage and requires fewer setups. The heavy-duty boom is constructed of thick square tubing with steel plate reinforcements in key areas to add strength. The feed system resists torsion and thrust loads because it is built with diagonally braced high strength steel channels.
The MD5090 is equipped with the HPR4519 hydraulic powered percussion rock drill rated at 19 kW (25 hp) output energy with dual hydraulic variable rotation motors producing 908 N∙m (670 lbf-ft) torque.
Reliable Performer
Low cost of ownership and reliability are yours with renowned Cat Rock Drills. Building on a legacy of simplistic power, these drills have long life expectancy and are field serviceable. This combination of robust design and easy maintenance means more hours of reliable, low-cost operation. For added efficiency, the pistons are matched to the cross section of the rod so the wave form is properly matched for maximum energy transfer.
Durable Design
A simple design coupled with high strength materials yields exceptional durability.
Having only half of the components of competitive models, there are fewer internal parts to wear
There are four major housings bolted together with high strength flanges eliminating troublesome long tie rods
Long life alloy bushings
Fast response accumulators provide a smooth and efficient hydraulic oscillation
Long leakage paths of the oscillator bearings yield high volumetric efficiency
Owner Serviceable
Cat Rock Drills are so simple that owner serviceability is a viable alternative and cost savings.
Other models require downtime for round trip transportation to a clean room environment
Only their OEM service technicians can perform the maintenance and repairs
All maintenance and rebuilds can be done in your shop and some maintenance can even be done with the rock drill still mounted to the feed
Accumulator assemblies may be replaced in the field
Troubleshooting is easy since there are half the components of other drills
Rock Drill
Reliable. Durable. Low Operating Cost. »Learn More
Fast cycle times and maximum efficiency is yours with the MD5090 power group that combines generous engine horsepower, air capacity, and cooler.
Engine
Cat C9 Tier 3 engine producing 150 kW (300 hp) @ 1,800 rpm. The six (6) cylinder engine is water-cooled, electronically controlled, turbocharged, and air-to-air after-cooled.
Additional Engine Features
Automatic three-position throttle control by power demand for fuel conservation
Dual-element air filter
Dual-fill 492 L (130 gal) fuel tank
Compressor
Strong flushing power
High pressure rating 8.5 m3/min (300 ft3/min) @ 10 bar (150 psi)
Reliable rotary screw-type compressor
Hydraulic motor driven
Dual-element air filters with indicators
Cooler
ATAAC side by side arrangement
52° C (125° F) ambient temperature
Easy troubleshooting and cleaning of the coils
106 cm (42 in) large fan assembly
Hydraulics
Two direct driven, variable displacement, pressure compensated axial piston pumps
You can expect a long life due to the structural integrity of the MD5090 undercarriage. It provides reliable maneuverability with a low center of gravity, high ground clearance and independent track oscillation.
Powered to clear holes up to 127 mm (5 in), the optional dry dust collection system effectively manages rock fragments and dust and is easy to clean and service.
Features
Sealed pick up pot prevents cuttings from escaping above the hole
Vacuum generated air flow carries the materials
Feed mounted precleaner separates cuttings from dust
Filtration area is 28 m2 (304 ft2) and separates the solid particles from the clean air
Designed to offer you safe and efficient service access, Cat Track Drills have well-organized electrical and hydraulic arrangements. Logically located components allow for easy maintenance. As a result, equipment life cycle is longer, operating costs are lower, and re-sale value is retained.
Features
No enclosure allows for quick access to service points
Grease reservoir is easily accessible for changing coupling grease
Pump for filling hydraulic tank
Service areas are designed with three points of contact for safety
Well Organized Electrical and Hydraulic Designs
Color coded valves and blocks for easy identification and troubleshooting
Point to point wiring reduces mean time to repair
Bulk head fitting to allow for shorter run hoses
Hydraulic hoses labeled by diameter and length and spaced for easy wrench access
Supported by World-class Cat Dealer Network
From helping you choose the right machine to keeping your equipment up and running, your Cat dealer provides the best in sales and service.
Preventive maintenance programs are available to maximize your return on investment, achieve full equipment life cycle, and managing costs
Guaranteed maintenance contracts help you forecast your businesses needs and strategically plan for service and parts expenses
Best-in-class parts availability because Cat dealers understand the value of your uptime
While helping you increase the efficiency and productivity of your operation, Cat Drill designs help minimize the environmental impact of mining. We strive to provide products, services and solutions that use our natural resources wisely.
MD5090 Sustainability Features
Fuel economy is achieved with three speed throttle control
Durable components offer longer life and less waste
• Hydraulic, motor driven, track assemblies with 380 mm (15 in) grousers, hydraulic cylinder controlled oscillation, hydraulic released, spring applied, disc brakes, triple rock grousers
POWER
• Cat C9 Tier 3, six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled diesel engine rated at 224 kW (300 hp) @ 1,800 rpm includes intake heater for cold weather starting
• Engine speed automatically controlled by power demand
HYDRAULIC SYSTEM
• Two (2) direct driven, variable displacement, pressure compensated axial piston pumps
• Two (2) fixed displacement traction drive motors