Built tough, these drills have reliable components, sturdy frames, robust booms and feeds that contribute to outstanding availability. They are designed to be easy to service with conveniences such as ground level access to all major service points and well-organized electrical and hydraulic arrangements. Available in two models MD5125 C and MD5125 CL.
MD5125 Track Drill
Overview
MD5125 Track Drill
Built tough, these drills have reliable components, sturdy frames, robust booms and feeds that contribute to outstanding availability. They are designed to be easy to service with conveniences such as ground level access to all major service points and well-organized electrical and hydraulic arrangements. Available in two models MD5125 C and MD5125 CL.
Specifications
To negotiate overhead limitations or uneven terrain the 3.66 m (12 ft) feed and the heavy-duty 2.6 m (8.5 ft) telescopic boom on the MD5125 C gives a lower operating range and extends an additional 0.9 m (3 ft) when needed. The MD5125 CL is always in ready position with its non-telescopic 2.8 m (9 ft) boom.
MD5125 C
Telescopic boom 2.6 m (8.5 ft)
Boom extension 0.9 m (3 ft)
The boom swing capability of the MD5125 C is 15° L to 21° R
MD5125 CL
Larger non-telescopic boom 2.8 m (9 ft)
Boom is in ready position and does not extend
The boom swing capability of the MD5125 CL is 15° L to 21° R
MD5125 utilizes the HPR5128 hydraulic powered percussion rock drill rated at 28 kW (37.5 hp) output energy with dual hydraulic variable rotation motors producing 1898 N∙m (1,400 lbf-ft) torque.
Reliable Performer
Low cost of ownership and reliability are yours with renowned Cat Rock Drills. Building on a legacy of simplistic power, these drills have long life expectancy and are field serviceable.
This combination of robust design and easy maintenance means more hours of reliable, low-cost operation. For added efficiency, the pistons are matched to the cross section of the shank so the wave form is properly matched for maximum energy transfer to the bit.
Durable Design
A simple design coupled with high strength materials yields exceptional durability.
Having only half of the components of competitive models, there are fewer internal parts to wear
There are four major housings bolted together with high strength flanges eliminating troublesome long tie rods
Long life alloy bushings
Fast response large accumulators provide a smooth and efficient hydraulic oscillation
Owner Serviceable
Cat Rock Drills are so simple that owner serviceability is a viable alternative and cost savings.
Other models require servicing in a clean room environment
All maintenance and rebuilds can be done in your shop and some maintenance can even be done with the rock drill still mounted to the feed
Accumulator assemblies may be replaced in the field
Troubleshooting is easy since there are half the components of other drills
New Automated Rock Drill Lube System
Peak performance is sustained when your rock drill is kept lubricated, cool, and automatically maintained with our new Auto Rock Drill Lube System. Operators no longer have to stop drilling to manually grease the rock drill every two hours.
Components reach full life expectancy at proper lube intervals
Grease reservoir capacity can hold enough for up to five 10 hour shifts
A timer board cycles the grease pump throughout the day eliminating maintenance time
High and low pressure conditions are continually monitored through the display screen
Providing you with proven versatility, the MD5125 is equipped with a sturdy rod changer that holds multiple rods allowing the boom extension to reach far and drill deep while maintaining stability. Each feed and rod changer can accommodate various lengths and diameters of drill steel. The selection and use of drill steel varies based on the desired hole depth and diameter per the blasting plan.
A sturdy boom and feed support the carousel rod changer providing excellent pattern coverage and fewer required setups. The heavy-duty boom is constructed of thick square tubing with steel plate reinforcements in key areas to add strength. Built with high strength steel channels with diagonal internal bracing, the feed system resists torsion and thrust loads.
Features
Telescopic boom on MD5125 C is 2.6 m (8.5 ft)
Extension on MD5125 C boom adds 0.9 m (3 ft)
Fixed boom on MD5125 CL is 2.8 m (9 ft)
Boom swing capability of both models is 15° L to 21° R
Boom limit switch prevents swinging into the cab
MD5125 C feed is 3.66 m (12 ft)
MD5125 CL feed is 6.10 m (20 ft)
Both models are equipped with a 0.9 m (3 ft) feed extension
Feed force is 4535 kgf (10,000 lbf)
Rock Drill travel feed rate 36.9 m/min (121 ft/min)
Lighting on the feed illuminates the rod changer and hole site
The undercarriage on the MD5125 provides excellent maneuverability thanks to its low center of gravity and high ground clearance which is beneficial in tough terrain.
You can depend on exceptional reliability with the MD5125 thanks to the large cooler, powerful engine, hard working compressor, and efficient hydraulic system.
Engine
The MD5125 gets the job done with the Cat C11 Tier 3 with 242 kW (325 hp) @ 1,800 rpm. This six (6) cylinder Cat engine is electronically controlled, water-cooled, and turbocharged. Fuel conservation, and the resulting lower operating cost, is achieved with automatic throttle control based on power demand.
Additional engine features:
Four pump drive-box with maximum input rating 504 kW (675 hp)
Dual-element air filter
Dual-fill 416 L (110 gal) fuel tank
Altitude before derating 3353 m (11,000 ft)
Cooler
Coolers for engine, hydraulic, compressor systems
52° C (125° F) ambient temperature
ATAAC side by side arrangement
Easy troubleshooting and cleaning of coils
Compressor
Excellent flushing power
Reliable rotary screw-type compressor
Hydraulically driven
High pressure rating 189 L/sec (400 ft3/min) @ 7 bar (100 psi)
Dual-element air filters with indicators
Hydraulics
Designed to minimize power consumption
Precisely matches pump pressure and flow to load conditions
Large hydraulic tank with greater cooling capacity for longer intervals between oil usage 303 L (80 gal)
This uniquely designed Cat Swing Cab features comforts and conveniences that help make the MD5125 a highly productive track drill. It is specially mounted on hydraulic cylinders that can swing and tilt the cab. This design provides the flexibility to position the operator well away from acoustic sources or hazardous environments encountered in a mine site or on a construction job.
Swings up to 48° and tilts 30°
Swing function provides maximum visibility and pattern coverage
Tilt allows for leveling on uneven terrain
Electronic two-axis angle indicator
Pressurized environment with filtered circulating air
Climate control system maintains a consistent temperature
Air is filtered to the operator
Adjustable bucket seat with seat belt
Full vision tinted glass windows
Ergonomic drilling and tramming controls
Easy access to cab air filter
AM/FM radio IPOD/MP3 player ready
Communications radio ready
Safety Features
Skylight provides excellent visibility of the drill string
Boom limit switch keeps boom from swinging into cab
Mirrors assist in moving the machine
Heavy duty handles and controls
Ground level shutdowns
Two drilling lights
Fire extinguishers
Three speed window wipers
Auto-thread greaser is operated from within the cab
The Cat HDE 1200 Dust Collector is robust and efficient. Powered to clean holes up to 15.24 cm (6 in), the heavy-duty system effectively manages rock fragments and dust and is easy to clean and service.
Features
The pick up pot contains a seal to the drill steel which traps cuttings
Abrasive resistant dust hose is 152.4 mm (6 in)
Timed cleaning is continual through reverse-pulses of air
Vacuum generated air flow conveys material through the system
Filtration area is 42 m2 (465 ft2) and separates the solid particles from the clean air
Dust collector swings out for interior access
Replacing dust seal is easy with only one bolt removal
Optional water injection system can be used to suppress dust and hole-collaring or mudding the top hole to create a natural seal
To simplify your maintenance requirements, Cat Track Drills have well-organized electrical and hydraulic designs. This helps provide longer equipment life cycle, lower operating costs, and higher re-sale value.
Features
Wide access doors and ample room provide easy access to components for servicing
Components are logically located and neatly arranged
Manual valve bank for operating in the event of an electrical loss and also to help isolate issues with electronics or hydraulics
Supported by World-class Cat Dealer Network
From helping you choose the right machine to keeping your equipment up and running, your Cat dealer provides the best in sales and service.
Best-in-class parts availability because Cat dealers understand the value of your uptime
Preventive maintenance programs are available to maximize your return on investment, achieve full equipment life cycle, and managing costs
Guaranteed maintenance contracts help you forecast your businesses needs and strategically plan for service and parts expenses
Equipped with numerous safety features, Cat Track Drills are designed to provide a safe working environment for operators as well as maintenance and service technicians.
MD5125 Track Drill Safety Features
Non-slip, heavy duty steps and handles are strategically placed
Spring applied, hydraulically released brakes
Fire extinguishers
Ground-level access to service points
Cab Safety Features
Skylight allows viewing the top of the feed
Front window push-out for emergency egress
Mirrors assist in safely moving the machine
Three speed window wipers
Optional FOPS structure
Ground level access into cab
Safety Shutdown System
Feed mounted swipe string
Emergency stop in cab
Boom limit switch
Low engine oil pressure
High engine water temperature
High air compressor temperature
Low hydraulic oil level
Operator Training
Classroom style training available
High quality manuals for operation, maintenance, and service
While helping you increase the efficiency and productivity of your business, Cat Drill designs help minimize the environmental impact of mining. We continually strive to develop equipment that has more respect for the air we breathe and the earth we share.
MD5125 Sustainability Features
Fuel economy is achieved with automatic engine throttle control based on power demand
• Hydraulic, motor-driven, track assemblies with 380 mm (15 in) grousers, hydraulic cylinder controlled track oscillation, hydraulic released, spring applied, disc brakes and triple rock grousers
POWER
• Cat C11 Tier 3, six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled diesel engine rated at 242 kW (325 hp) at 1,800 rpm
• The engine speed is automatically controlled by power demand
HYDRAULIC SYSTEM
• Four (4) dedicated hydraulic pumps, two (2) fixed displacement traction two-speed drive motors and one (1) variable displacement compressor drive motor