450F Backhoe Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

450F Backhoe Loader

Explore the difference of a Cat Backhoe Loader. Spacious operator station features ergonomic joystick controls, ample legroom and an air suspension seat to keep you comfortable all day long. The Cat 450F is a powerful machine that meets performance targets through loader and backhoe productivity. Maneuverable and manageable on the job site, the 450F helps you get more done to improve your bottom line.
Specifications

Engine

Net Power - SAE J1349
127 hp
95 kW
Engine Model (Standard)
Cat® C4.4
Cat® C4.4
Gross Power - SAE J1995
144 hp
107 kW
Benefits & Features
Operator Station
Spacious working environment for all day comfort.
» Learn More


Power Train
Built for performance, power and fuel efficiency.
» Learn More


Hydraulics
Load-sensing system matches power to demand.
» Learn More


Specifications

Engine

Net Power - SAE J1349
127 hp
95 kW
Engine Model (Standard)
Cat® C4.4
Cat® C4.4
Gross Power - SAE J1995
144 hp
107 kW
Net Power - ISO 9249
128 hp
96 kW
Gross Power - ISO 14396
142 hp
106 kW
Net Power - EEC 80/1269
128 hp
96 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Net Torque Rise @ 1400 rpm - Standard
31 %
31 %
Net Peak Torque @ 1400 rpm - Standard - SAE J1349
396 lb ft
536 N·m

Weights

Operating Weight - Maximum
27115 lb
12300 kg
Operating Weight - Nominal
24141 lb
10950 kg
Cab, ROPS/FOPS
556 lb
252 kg
Extendible Stick (no weights)
628 lb
285 kg
Air Conditioning
157 lb
71 kg
MP Bucket 1.1 m3 (1.5 yd3) w/Fold-Over Fork
78 lb
35 kg
MP Bucket 1.1 m3 (1.5 yd3) w/o Fold-Over Fork
-276 lb
-125 kg

Backhoe

Dig Depth - Standard
17.2 ft
5260 mm
E-Stick Retracted
17.2 ft
5260 mm
E-Stick Extended
21.3 ft
6501 mm
Reach from Swing Pivot - Standard
22 ft
6704 mm
E-Stick Retracted
22 ft
6704 mm
E-Stick Extended
25.8 ft
7886 mm
Bucket Rotation
198 Degrees
198 Degrees
Bucket Dig Force - Standard
17746 lb
78.9 kN
E-Stick Retracted
17746 lb
78.9 kN
E-Stick Extended
17746 lb
78.9 kN
Stick Dig Force - Standard
11780 lb
52.4 kN
E-Stick Retracted
11939 lb
53.1 kN
E-Stick Extended
9009 lb
40 kN
Stick Lift @ 2440 mm (8 ft) - Standard
8401 lb
3811 kg
E-Stick Retracted
8084 lb
3667 kg
E-Stick Extended
4514 lb
2048 kg
Loading Height - Standard
14.58 ft
4440 mm
E-Stick Retracted
14.58 ft
4439 mm
E-Stick Extended
17 ft
5194 mm
Loading Reach - Standard
6.85 ft
2100 mm
E-Stick Retracted
6.85 ft
2100 mm
E-Stick Extended
10.2 ft
3112 mm

Loader

Bucket Capacity - General Purpose
1.75 yd3
1.34 m3
Bucket Width - General Purpose
8 ft
2434 mm
Dump Height @ Max Angle - Single Tilt
8.7 ft
2666 mm
Dump Reach @ Max Angle - Single Tilt
2.7 ft
850 mm
Dig Depth - Single Tilt
6 in
146 mm
Lift Capacity @ Full Height - Single Tilt
7871 lb
3570 kg
Bucket Breakout Force - Single Tilt
11375 lb
50.6 kN

Hydraulic System

Circuit Type
Closed center, load sensing
Closed center, load sensing
Pump Capacity (@ 2200 rpm)
50 gal/min
190 L/min
System Pressure - Backhoe
3800 psi
26200 kPa
System Pressure - Loader
3550 psi
24483 kPa
Pump Type
Variable-flow, axial piston, secondary gear
Variable-flow, axial piston, secondary gear
Steering Type
Ackerman
Ackerman
Power Steering
Hydrostatic, Hand Metering Unit
Hydrostatic, Hand Metering Unit
4WD Cylinder - Bore
3.35 in
85 mm
Stroke
9.29 in
236 mm
Rod Diameter
1.65 in
42 mm
Brake System
Boosted, outboard, oil-immersed, multiple disc
Boosted, outboard, oil-immersed, multiple disc
Axle Oscillation
10 Degrees
10 Degrees

Power Train

Auto-Shift (opt), Forward 1st
3.7 mph
6 km/h
Forward 2nd
6 mph
9.6 km/h
Forward 3rd
12 mph
20 km/h
Forward 4th
17 mph
27 km/h
Forward 5th
25 mph
40 km/h
Auto-Shift (opt), Reverse 1st
3.7 mph
6 km/h
Reverse 2nd
7.8 mph
13 km/h
Reverse 3rd
17 mph
27 km/h

Operating Specifications - Backhoe

Turning Circle: outside, front wheels
27.4 ft
8.36 m
Turning Circle: outside, widest loading bucket
36.6 ft
11.18 m

Service Refills

Cooling System, A/C
5.3 gal
20 L
Fuel Tank
44 gal
165 L
Engine Oil w/Filter
2.2 gal
8.5 L
Transmission, AWD, Auto Shift
5.6 gal
21 L
Rear Axle
5 gal
19 L
Front Axle, 4WD
2.9 gal
11 L
Front Axle, Planetaries
0.2 gal
0.8 L
Hydraulic System
26.5 gal
100 L
Hydraulic Tank
13.2 gal
50 L

Standards

Brakes
SAE J/ISO 3450, ISO 3450 1996
SAE J/ISO 3450, ISO 3450 1996
Cab - ROPS
SAE J1040 May 1994/ISO 3741 1994
SAE J1040 May 1994/ISO 3741 1994
Cab - FOPS
SAE J/ISO 3449 APR98 LEVEL II and ISO 3449:1992 LEVEL II
SAE J/ISO 3449 APR98 LEVEL II and ISO 3449:1992 LEVEL II
Cab - Sound
ANSI/SAE J1166 Oct 98 is 83 dB (A)
ANSI/SAE J1166 Oct 98 is 83 dB (A)
Exterior Sound
SAE J88 APR95 is 79 dB (A)
SAE J88 APR95 is 79 dB (A)

Axle Ratings

Front Axle, 4WD, Static
50582 lb
22944 kg
Dynamic
20233 lb
9178 kg
Rear Axle, Static
51257 lb
23250 kg
Dynamic
20503 lb
9300 kg

Tires

Front 4WD Standard Size
12-19.5, 12 ply
12-19.5, 12 ply
Rear 4WD Standard Size
21L-24 16 ply
21L-24 16 ply

Benefits & Features

Superior Comfort

The ergonomic, automotive style operator station helps you work comfortably and productively all day long. Select the configuration that meets your needs - Canopy or Deluxe Cab with air conditioning. Features include:
  • Adjustable air suspension seat (standard)
  • Excellent visibility over the hood
  • Easy-to-read gauge cluster
  • Ample legroom
  • Automatic Engine Speed Control to conserve fuel
  • Storage compartments for tools and belongings

Ride Control

The standard Ride Control System smoothes the ride in all conditions, including load and carry, highway roading or simply moving around the job site. The result is increased operator comfort, reduced operator fatigue and improved material retention.

Pattern Selector

The pattern selector switch, located in the cab, lets you change from an excavator to a backhoe control pattern simply by pressing a button. This lets you use the pattern you are most comfortable with so you can be more productive. (Standard on pilot control machines.)

Joystick Controls

Ergonomic excavator-style joystick controls provide precise control with low effort. Thumb rollers provide convenient, fingertip control of auxiliary functions, eliminating floor mounted foot pedals.
Operator Station
Spacious working environment for all day comfort.
» Learn More


Cat Engine

The Cat C4.4 ACERT™ engine provides cleaner, quieter operation while delivering superior performance and durability. The engine meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission requirements. The engine also features:
  • Passive regeneration system requiring no operator interaction
  • Long life diesel particulate filter
  • Improved fuel efficiency
  • Increased horsepower delivers greater pushing power, increased aggressiveness in hard bank and faster roading.

Transmission

The standard auto-shift transmission matches gear with grade and load conditions. At the touch of a switch, manual mode gives the operator control over gear selection, as a power shift transmission.
  • Hydraulic proportional control valves deliver smooth speed and directional shifts.
  • Standard Four Wheel Drive (4WD) improves mobility and loader performance in poor underfoot conditions and can be activated on-the-go.
  • Maximum roading speed of 40 km/h (25 mph) improves travel time between job sites.

Brake Mode Selector

Brake mode selector switch is standard on the 450F and has three positions: two wheel drive, two wheel drive with all wheel braking and four wheel drive. Two wheel drive with all wheel braking provides better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
Power Train
Built for performance, power and fuel efficiency.
» Learn More


Powerful Hydraulic System

The load-sensing, closed center hydraulic system matches pressure and flow to the job demands. Whether you’re in full trenching mode or digging around delicate services, you are in control. In applications such as production trenching where speed is important, the system will provide the flow needed to get the job done quickly and efficiently. New electronic pump torque limiter delivers improved power management and hydraulic performance. The load-sensing hydraulic system also delivers:
  • Better fuel efficiency
  • Quieter operation
  • Reduced wear on components
  • Cooler hydraulic temperatures
  • Full dig and lift forces at any engine speed

Hydraulics
Load-sensing system matches power to demand.
» Learn More


Boom

The excavator-style boom is built for optimum performance and durability. The curved design provides added clearance when digging over obstacles or loading trucks. The narrow boom enhances the viewing area to the bucket and the trench throughout the operating range. More robust swing casting and double clevis design improves durability and reliability.

Stick

Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.2 m (4 ft).

Thumbs

Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Cat hydraulic thumbs are available for increased versatility. Mechanical thumbs are also available through your Cat dealer.
Backhoe Performance
Superior digging forces.
» Learn More


Single Tilt Loader Linkage

Single tilt loader linkage features strong lift and breakout forces for solid performance in backfilling and truck loading applications with pin-on buckets.

Return-to-Dig

The return-to-dig system reduces loading cycle times by bringing the loader bucket back to the dig position with an easy pull of the lever. By the time the loader bucket is at ground level, the bucket is angled correctly for the next load or cut.
Loader Performance
Choice of loader linkage.
» Learn More


Backhoe Work Tools

Increase the versatility of your machine with the large selection of backhoe attachments:
  • Buckets – Heavy Duty and Ditch Cleaning
  • Hammers
  • Thumbs (mechanical and hydraulic)
  • Vibratory Plate Compactors
  • Quick Couplers

Loader Work Tools

A wide range of loader attachments is available including:
  • Buckets – General Purpose and Multi Purpose
  • Flip Over Forks

Lift Eyes

Integral lifting eyes are a standard feature, one on the backhoe linkage and two lifting eyes on the rear of every loader bucket.

Backhoe Quick Coupler

Quick couplers allow for quick attachment of buckets and other work tools.
Work Tools
Do more jobs with one machine.
» Learn More


Minimize Your Downtime

Convenient service features makes maintenance easy, reducing your downtime:
  • Tilt up hood provides easy, convenient access to all engine check points
  • Electronic control module stores fault codes for easy, efficient troubleshooting and maximum machine uptime
  • Cat Product Link system (optional) provides remote reporting of machine location and operating system parameters

Serviceability
Easy maintenance helps keep your machine working.
» Learn More


Renowned Dealer Support

From helping you choose the right machine to knowledgeable ongoing support, Cat dealers provide the best in sales and service.
  • Preventive maintenance programs and guaranteed maintenance contracts
  • Best-in-class parts availability
  • Operator training to help boost your profits
  • Genuine Cat Remanufactured parts

Customer Support
Unmatched support makes the difference.
» Learn More


Standard / Optional Equip.

450F Standard Equipment

Air cleaner
Alarm, back-up
Alternator, 150 amp
Audible system fault alarm
Automatic Engine Speed Control (AESC)
Battery, two maintenance-free, 880 CCA
Battery disconnect switch
Boom transport lock
Brace, lift cylinder
Brake, secondary parking
Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
Bucket level indicator
Canopy, ROPS/FOPS
Cat cushion swing system
Coat hook
Coolant/Antifreeze, extended life
Cooling package, single plane
Counterweight, bumper
Diesel particulate filter, long life
Dome light (cab only)
Diagnostic port for engine, machine and gauge cluster Electronic Control Modules
Differential lock
Engine, Cat® C4.4 ACERT™ DIT (Direct Injection Turbocharged)
Engine enclosure
Fan, suction and guard
Fast reversing shuttle, all gears
Fenders, rear
Filters, spin-on: fuel, engine oil, transmission oil, water separator
Filters, bowl and cartridge: hydraulic fluid
Flashing hazard/signal lights
Floor mat
Four Wheel Drive/Brake Mode Selector
Fully hinged front grill for cooling package cleaning access
Gauge Cluster:
Gauges: coolant temperature, fuel level, tachometer
LCD screen: hour meter, torque converter, oil temperature, hydraulic oil temperature, operator settings, service mode diagnostics
Ground level fuel fill
Guard, fuel tank bottom
Hammer rest
Hazard flashers/turn signals
Hood lock
Hydraulic hose, XT™
Hydraulic oil cooler
Hydraulic oil level sight gauge
Hydraulic valve, hydrostatic steering
Hydraulic valves, loader 2 function
Hydraulic valves, backhoe 5 function
Hydraulics, load sensing with variable displacement piston pump
Indicators: air cleaner service, water separator service, engine coolant, oil pressure, hydraulic temperature, hydraulic bypass, torque converter temperature high, remote throttle, AESC, fuel level, charging, engine warning #1, engine warning #2, action lamp, wait-to-start
Instrument panel lights
Joystick controls: pilot operated, excavator-style with pattern changer
Key start/stop system
Lights, working (4 front, 4 rear)
Loader, self-leveling, return-to-dig and transmission disconnect switch
Loader, single tilt
Lunch box and drink holder
Mirror, rear view
One-touch low idle
Open circuit breather
O-ring face seal hydraulic fittings
Pattern changer, in cab
Power receptacle, 12V, 2 internal, 1 external
Power steering, hydrostatic
Radio ready cab
Ride Control
Seat belt, retractable (51 mm/2 in)
Stabilizer shoes, reversible
Seat, air suspension, fabric or vinyl cover, with armrest
Starting system, glow plugs
Steering knob
Steering, hydrostatic
Storage compartment, internal
Stop and tail lights
Swing transport lock
Tilt steering wheel
Tires
Toolbox, external, lockable
Torque converter
Throttle, hand and foot, electronic
Transmission, five speed, syncromesh
Transmission neutralizer switch
Transport tie-downs
Vandalism locks
Warning horn, electric

450F Optional Equipment

Cab, deluxe with air conditioning
Cold weather fuel (–30° C (–22° F)
Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C (–22° F) and mounting for ether bottle
Fenders, front with integral steps
Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)
Hydraulic valves, backhoe 6 function
Hydraulic lines, combined function auxiliary
Machine Security System
Product Link
Rotating beacon, magnetic mount
Seat belt, 75 mm (3 in)
Stick, extendible
Work Tool Attachments such as buckets, flip over forks, hammers and vibratory plate compactors.
  
  
Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.


Ditch Cleaning Buckets
Provides optimum trenching, slope-cutting, grading and finishing work.


General Purpose Buckets
Load, carry, dump and perform general clean-up work.


Hammers - Backhoe Loaders
Used for demolition and construction applications.


Heavy Duty Buckets
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.


Material Handling Arms - Loader
Designed for lifting and placing objects and equipment around the jobsite.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handle brick, block, bulky materials and palletized loads.


Pickup Brooms
Collect dirt and debris from a variety of surfaces.


Rippers
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications.


Side Dump Buckets
Designed for loading, carrying, leveling, back-filling and dumping in a variety of applications and materials.


Special Application Brooms
Special Application Brooms are built to handle tough sweeping situations found in sewer and pipeline, governmental, and coal seam applications


Vibratory Plate Compactors
Used for compacting soil, driving sheeting or posts.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com