New LM Series Ground-Engaging Tools (GET) Feature Safe, Fast, Hammerless Installation and Positive Tip Retention
For Worldwide Release: September 2008
Release Number: 341PR08
Caterpillar® LM Series™ Ground-Engaging Tools (GET) are designed specifically to promote safety, productivity and reduced costs on sites operating large mining machines, such as shovels, hydraulic excavators and draglines. The new “hammerless” GET system features the Caterpillar CapSure™ tip-retention design, which allows tip installation and removal by using only a ¾-inch (19 mm) ratchet.
The new CapSure retention system makes the pin and retainer integral with the tip. The service technician need only turn the side-mounted locking system 180 degrees, exerting minimal force (100 pounds-feet/136 N∙m), to activate the CapSure system. Positioning access to the locking system on the side of the tip reduces wear and results in easier, faster tip replacement.
To further enhance the safety and simplicity of replacing LM Series GET, two lifting eyes on top of the tip assembly allow the technician to easily attach a small sling for use with a service crane. And once installed, the new tips, constructed of DH3 alloy, are designed to outlast tips constructed of other materials.
Caterpillar GET systems, available for mining and other industries, are available through Cat® dealers worldwide for all Cat equipment and for certain competitive machines.
For more information about the LM Series Ground Engaging Tools, customers should contact their Caterpillar dealer or visit the Caterpillar website at www.cat.com.
# # #
Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
Visit the MINExpo Press Kit for high resolution images.

United States / Canada [change]
Visit Caterpillar.com