A14B

Financing & Insurance
See our Offers

Overview

Direct Drive Unit, Standard Flow Hydraulics - Includes drive group, mounting group, lines group.

Units:
Drive shaft torque @ max pressure 1700.0 lb ft 2304.0 N·m Less
Drive method Gerotor Motor - Direct Drive Gerotor Motor - Direct Drive Less
Mounting bracket design Skid Steer Loader, Compact Wheel Loader Skid Steer Loader, Compact Wheel Loader Less
Maximum hydraulic flow 21.1 gal/min 80.0 L/min Less
Maximum hydraulic pressure 3336.0 psi 230.0 bar Less
Overall width w/bracket 45.0 in 1152.0 mm Less
Overall length w/ bracket 23.0 in 593.0 mm Less
Overall drive height 40.0 in 1020.0 mm Less
Housing diameter 10.0 in 252.0 mm Less
Swing range 102.0 Degrees 102.0 Degrees Less
Drive unit wt. w/ hyd. lines w/o bits 185.0 lb 84.0 kg Less
Mounting frame wt. w/ clevis 192.0 lb 87.0 kg Less
Total weight w/o bits 377.0 lb 171.0 kg Less
Effective displacement 38.39 in3 629.1 cm3 Less
HEX output shaft 2.0 in 51.0 mm Less
Bit speed (drive shaft) @ max flow 127.0 RPM 127.0 RPM Less
Auger bit retention Cross bolt/nuts Cross bolt/nuts Less
Maximum bit diameter 30.0 in 762.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers