A26B

< Back

Attachments Offers Models
View Offers

Overview

Includes DOUBLE PLANETARY reduction (34:1), hydraulic lines with quick disconnects, mounting bracket, hardware and a 51mm output shaft.

Units:
Drive Shaft Torque @ Max Pressure 5040.0 lb ft 6830.0 N·m Less
Drive Method Gerotor Motor - Double Planetary Reduction Gerotor Motor - Double Planetary Reduction Less
Mounting Bracket Design Mini Hydraulic Excavator Mini Hydraulic Excavator Less
Required Hydraulic Flow 34.3 gal/min 130.0 L/min Less
Optimal Hydraulic Pressure 4206.0 psi 290.0 bar Less
Overall Width w/bracket 45.0 in 1152.0 mm Less
Overall Height 39.0 in 978.0 mm Less
Housing Diameter 10.0 in 252.0 mm Less
Swing Range 60 degrees 60 degrees Less
Mounting Frame Weight (w/clevis) 225.0 lb 102.0 kg Less
Weight 237.0 lb 107.0 kg Less
Motor Displacement Less
Bit Speed @ Max Flow 87 rpm 87 rpm Less
Required Hydraulics Less