A26B

Back

Financing & Insurance
See our Offers

Overview

Planetary Drive Unit - Includes drive group, mounting group and lines group. Compatible with Pin Grabber Coupler.

Units:
Drive shaft torque @ max pressure 5034.0 lb ft 6826.0 N·m Less
Drive method Gear Motor - Double Planetary Reduction Gear Motor - Double Planetary Reduction Less
Mounting bracket design Skid Steer Loader, Compact Wheel Loader Skid Steer Loader, Compact Wheel Loader Less
Maximum hydraulic flow 34.3 gal/min 130.0 L/min Less
Maximum hydraulic pressure 4206.0 psi 290.0 bar Less
Overall width w/bracket 45.0 in 1152.0 mm Less
Overall length w/ bracket 24.0 in 599.0 mm Less
Overall drive height 39.0 in 978.0 mm Less
Housing diameter 10.0 in 252.0 mm Less
Swing range 102.0 Degrees 102.0 Degrees Less
Drive unit wt. w/ hyd. lines w/o bits 201.0 lb 91.0 kg Less
Mounting frame wt. w/ clevis 201.0 lb 91.0 kg Less
Total weight w/o bits 401.0 lb 182.0 kg Less
Effective displacement 2.67 in3 43.77 cm3 Less
HEX output shaft 2.0 in 51.0 mm Less
Bit speed (drive shaft) @ max flow 81.0 RPM 81.0 RPM Less
Auger bit retention Cross bolt/nuts Cross bolt/nuts Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers