1829 mm (72 in)

< Back

Attachments Offers Models
View Offers

Overview

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Units:
Weight 690.0 lb 313.0 kg Less
Overall Width 74.5 in 1893.0 mm Less
Width (fully angled) 66.0 in 1685.0 mm Less
Maximum Blade Angle (right/left of center) ±30 degrees ±30 degrees Less
Blade Height 24.0 in 614.0 mm Less
Length 30.0 in 753.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimum Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Required Hydraulics Standard Flow Standard Flow Less

Application

Designed for moving dirt, gravel, livestock waste and snow. Also ideal for finish grade work in construction and landscaping applications.

Two-Way Blade

Two-way blade can be operated with the blade locked for aggressive dozing or with spring-loaded trip engaged for pushing snow or livestock waste.

Angle Range

Blade angles +/- 30 degrees, depending on model.

Curved Moldboard

Bolt-on, curved moldboard with standard reversible/replaceable bolt-on, hardened DH-2 steel cutting edge delivers long life and high performance.

Easy Operation

Operation of Cat® Blade is easy with Cat joystick controls.