BA25

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Includes 24 volt diverter valve.

Units:
Sweeping Width Straight 98.4 in 2499.4 mm Less
Sweeping Width Angled 85.2 in 2164.1 mm Less
Sweeping Angle 30.0 Degrees 30.0 Degrees Less
Unit Weight 1014.13 lb 460.0 kg Less
Broom Material Poly/steel Poly/steel Less
Brush Diameter 27.5 in 700.0 mm Less
Hyd Flow Range - L/min (gpm) 41.5 (11) - 159 (42) 41.5 (11) - 159 (42) Less
Hyd Pressure Range - bar (psi) 150 (2175) - 260 (3771) 150 (2175) - 260 (3771) Less
Overall Width Straight 106.3 in 2700.0 mm Less
Overall Width Angled 95.83 in 2434.0 mm Less
Water System (Y/N) N N Less