BP22

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Sweeping Width 86.6 in 2200.0 mm Less
Overall Width 94.5 in 2400.0 mm Less
Brush Diameter 27.5 in 700.0 mm Less
Unit Weight 1235.0 lb 560.0 kg Less
Brush Material Poly Poly Less
Water Tank Capacity 100.0 gal 400.0 L Less