BU118

< Back

Attachments Offers Models
View Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Units:
Overall Width 83.0 in 2115.0 mm Less
Sweeping Width 73.0 in 1865.0 mm Less
Brush Diameter 26.0 in 660.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Height 31.0 in 793.0 mm Less
Length 59.0 in 1490.0 mm Less
Weight 1035.0 lb 470.0 kg Less
Required Hydraulic Flow 30-83 L/min (8-22 gpm) 30-83 L/min (8-22 gpm) Less
Optimal Hydraulic Pressure 145-227 bar (2100-3300 psi) 145-227 bar (2100-3300 psi) Less
Motor Displacement (per rev) 24.0 in3 393.0 cm3 Less
Brush Speed @ Max Flow 190 rpm 190 rpm Less
Hopper Capacity 17.4 ft3 0.49 m3 Less
Gutter Brush Weight 88.0 lb 40.0 kg Less
Drive Method Direct Drive Direct Drive Less

Application

Ideal for cleaning and removing dirt, rock, snow and other debris from streets, parking lots, driveways, sidewalks and factory floors.

Bi-Directional Sweeping

Utility Brooms have the ability to sweep and collect light debris on smooth surfaces in both forward or reverse.

Large Hopper Capacity

Large hopper capacity allows greater productivity with longer sweeping cycles. Wide bucket opening with bolt-on, replaceable cutting edge permits fast, efficient dumping.

Rubber Boots

Rubber boots on front and sides of broom aid in containing debris and airborne contaminants during sweeping.

Broom Material Options

Standard broom material is made of replaceable polypropylene and steel wire sections. Optional replacement brushes include all polypropylene and all steel wire.

Optional Dust Control

An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.