< Back

Financing & Insurance
See our Offers


Overall width 74.0 in 1880.0 mm Less
Overall length 85.0 in 2159.0 mm Less
Overall height 20.0 in 518.0 mm Less
Cutting width 72.0 in 1829.0 mm Less
Unit weight 1100.0 lb 499.0 kg Less
Optimal hydraulic flow L/min (gpm) 57-80 (15-21) 57-80 (15-21) Less
Optimal hydraulic pressure bar (psi) 3340.0 psi 230.0 bar Less
Tip speed (depends on flow) fpm 11,210 - 15,730 11,210 - 15,730 Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers