BR378

Financing & Insurance
See our Offers

Overview

Units:
Overall width 80.0 in 2032.0 mm Less
Overall length 91.0 in 2311.0 mm Less
Overall height 21.0 in 531.0 mm Less
Cutting width 78.0 in 1981.0 mm Less
Unit weight 1180.0 lb 535.0 kg Less
Optimal hydraulic flow L/min (gpm) 76-130 (20-34) 76-130 (20-34) Less
Optimal hydraulic pressure bar (psi) 4065.0 psi 280.0 bar Less
Tip speed (depends on flow) fpm 13,700-19,790 13,700-19,790 Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers