1524 mm (60 in) Pin On

< Back

Financing & Insurance
See our Offers

Overview

Provides optimum trenching, slope-cutting, grading and finishing work.

Units:
Width 60.0 in 1524.0 mm Less
Rated Capacity 16.7 ft3 473.0 L Less
Weight 529.1 lb 240.0 kg Less
Base Edge Thickness 0.9 in 22.4 mm Less
Tip Radius 31.4 in 797.0 mm Less

Application

Designed to provide optimum trenching, slope-cutting, grading and finishing work.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.