457 mm (18 in) pin on

< Back

Financing & Insurance
See our Offers

Overview

Designed for general light duty excavation in soft soil or clay.

Units:
Width 18.0 in 457.0 mm Less
Weight 254.0 lb 115.0 kg Less
Rated Capacity 4.2 ft3 119.0 L Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 35.8 in 909.0 mm Less

Application

Designed for general light duty excavation in soft soil or clay.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.