1600 mm (63 in)

< Back

Financing & Insurance
See our Offers

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Units:
Width 63.0 in 1600.0 mm Less
Rated Capacity 9.9 ft3 280.3 L Less
Weight 552.3 lb 250.5 kg Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 31.5 in 800.0 mm Less

Application

Ideal for cleaning wide trenches, loading materials, slope-cutting and profiling, grading and finishing work in construction, landscaping and road maintenance applications.

Bucket Design

Formed back wrapper design enhances bucket loadability and production.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.