4.1 m3 (5.4 yd3), PO, BOCE

< Back

Financing & Insurance
See our Offers

Overview

Increased dump height equals better performance in loading applications.

Units:
Width 119.4 in 3032.0 mm Less
Height 67.8 in 1721.0 mm Less
Weight 4759.8 lb 2159.0 kg Less
Length 72.2 in 1835.0 mm Less
Capacity 5.4 yd3 4.1 m3 Less
Base Edge Thickness 1.4 in 35.0 mm Less
Cutting Edge Thickness 1.2 in 30.0 mm Less

Application

Designed with an increased dump height for better truck loading.

High Performance in Light Material

High Dump buckets are designed for putting light materials right where you want them. Handle coal, fertilizer, grain or woodchips; wherever a little extra clearance is needed.