< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 66.0 in 1676.0 mm Less
Rated Bucket Capacity 0.48 yd3 0.37 m3 Less
Rated Bucket Capacity 13.0 ft3 0.37 m3 Less
Weight 439.0 lb 199.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less