< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 72.0 in 1829.0 mm Less
Rated Bucket Capacity 0.53 yd3 0.41 m3 Less
Rated Bucket Capacity 14.3 ft3 0.41 m3 Less
Weight 467.0 lb 212.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less