< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 78.0 in 1981.0 mm Less
Rated Bucket Capacity 0.57 yd3 0.44 m3 Less
Rated Bucket Capacity 15.4 ft3 0.44 m3 Less
Weight 498.0 lb 226.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less