< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 66.0 in 1676.0 mm Less
Height (Grapples closed) 32.0 in 813.0 mm Less
Jaw Opening 40.0 in 1016.0 mm Less
Length 37.0 in 940.0 mm Less
Weight 988.0 lb 448.0 kg Less
Side Wall Thickness 0.4 in 10.0 mm Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers