< Back

Financing & Insurance
See our Offers

Overview

Units:
Width 72.0 in 1829.0 mm Less
Height (Grapples closed) 32.0 in 813.0 mm Less
Jaw Opening 40.0 in 1016.0 mm Less
Length 37.0 in 940.0 mm Less
Weight 1019.0 lb 462.0 kg Less
Side Wall Thickness 0.4 in 10.0 mm Less
Base Edge Thickness 0.75 in 19.0 mm Less
Cutting Edge Thickness 0.63 in 16.0 mm Less