< Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Drum Width 18.0 in 450.0 mm Less
Conical Bits (per drum width) 48 48 Less
Unit Weight 1606.0 lb 730.0 kg Less
Tilt Angle Range +/- 8.5 Degrees 8.5 Degrees Less
Drum Torque at Max Pressure 1510.0 ft-lb 2047.0 N·m Less
Standard Bit Type All purpose All purpose Less
Drum speed @ Max Flow 205.0 RPM 142.0 RPM Less
Hydraulic Flow Range 80-115 L/min (21-31 gal/min) 80-115 L/min (21-31 gal/min) Less
Hydraulic Pressure Range 230 bar (3330 psi) 230 bar (3330 psi) Less
Maximum Cut Depth 6.0 in 150.0 mm Less
Overall Width 68.0 in 1730.0 mm Less
Overall Height 43.0 in 1080.0 mm Less
Overall Length 47.0 in 1184.0 mm Less
Side Shift Travel 27.0 in 650.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers