< Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Drum Width 14.0 in 350.0 mm Less
Conical Bits (per drum width) 42 42 Less
Unit Weight 1474.0 lb 670.0 kg Less
Tilt Angle Range +/- 8.5 Degrees 8.5 Degrees Less
Drum Torque at Max Pressure 996.0 ft-lb 1350.0 N·m Less
Standard Bit Type All purpose All purpose Less
Drum speed @ Max Flow 200.0 RPM 150.0 RPM Less
Hydraulic Flow Range 60-80 L/min (16-21 gal/min) 60-80 L/min (16-21 gal/min) Less
Hydraulic Pressure Range 230 bar (3,330 psi) 230 bar (3,330 psi) Less
Maximum Cut Depth 6.0 in 150.0 mm Less
Optional Drum - widths/depths 400/150 mm (16/6 in) 400/150 mm (16/6 in) Less
Overall Width 68.0 in 1730.0 mm Less
Overall Height 37.0 in 950.0 mm Less
Overall Length 44.0 in 1120.0 mm Less
Side Shift Travel 26.0 in 650.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers