< Back

Financing & Insurance
See our Offers

Overview

Incudes direct drive unit, hydraulic lines with quick disconnects, mounting bracket and hardware.

Units:
Drum Width 73.0 in 1854.0 mm Less
Drum Frequency @ 57 L/min (15 gpm) 2,946 vibrations/minute 2,946 vibrations/minute Less
Dynamic Force 11903.0 lb 5399.0 kg Less
Drum Oscillation Tilt Range +/- 15.0 Degrees 15.0 Degrees Less
Unit Weight 2138.0 lb 970.0 kg Less
Amplitude 0.043 in. 1.09 mm Less
Drive Method Gear Motor - Direct Gear Motor - Direct Less
Number of Motors 1 1 Less
Motor Size 1.72 in3 28.0 cm3 Less
Hyd Flow Range 60-86 L/min (16-23 gpm) 60-86 L/min (16-23 gpm) Less
Hyd Pressure 3340.0 psi 230.0 bar Less
Overall Width 80.0 in 2032.0 mm Less
Height 25.0 in 634.0 mm Less
Length 40.0 in 1009.0 mm Less
Drum Diameter 25.0 in 634.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers