Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Impulse Force 3650.0 lb 16.2 kN Less
Cycles/Min. 2200 2200 Less
Base Plate Width 12.0 in 305.0 mm Less
Compaction Area 2.1 ft2 0.19 m2 Less
Base Plate Pressure 12.76 psi 0.88 kPa Less
Base Plate Length 24.0 in 610.0 mm Less
Minimum Hydraulic Flow 10.0 gal/min 38.0 L/min Less
Minimum Operating Pressure 1600.0 psi 11030.0 kPa Less
Weight 474.0 lb 215.0 kg Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers