Financing & Insurance
See our Offers

Overview

The CTR 320 and 426 delimbers are designed for maximum productivity, reliability, and component life and help you get the job done quickly and efficiently. Choose the 320 with its three-knife design and 31-inch throat opening for small to medium softwoods and small hardwoods. Or step up to the 426 with its four-knife design and 34 3/8-inch throat opening for larger wood sizes and multiple stem thinning applications. Consider the features below and you’ll agree, you can’t find a stronger, better-built delimber than CTR.

Units:
Alloy Steel Blades 14.0 in 35.56 cm Less
Auto Chain Tensioning System Standard Standard Less
Bar and Chain Oil Reservoir 8.25 gal 31.23 L Less
Bar and Chain Oiler Automatic Automatic Less
Direct Saw Drive Sprocket, Case Hardened, 9 Teeth 4.0 in 10.16 cm Less
Frame Height 99.7 in 253.24 cm Less
Frame Length 83.0 in 210.82 cm Less
Frame Width 86.15 in 218.82 cm Less
High Flow Topping Saw Motor 340.7 to 416.4 Lpm (90 to 110 gpm) Optional Optional Less
Low Flow Topping Saw Motor 151.4 to 208.2 Lpm (40 to 55 gpm) Optional Optional Less
Mounting Base H-D Rotating Cradle H-D Rotating Cradle Less
Mounting Base Pin Dia. 3.0 in 7.62 mm Less
Nose Roller Diameter 16.0 in 40.64 cm Less
Nose Roller Width 21.0 in 55.34 cm Less
Number of Knives 4 4 Less
Oregon® Brand 11H Roller Tip Saw Bar 44.0 in 111.76 cm Less
Saw Chain Oregon® Brand 11H Oregon® Brand 11H Less
Saw Chain Drive Links 66 66 Less
Saw Chain Pitch 0.75 in 1.9 cm Less
Standard Flow Topping Saw Motor 208.2 to 340.7 Lpm (55 to 90 gpm) Standard Standard Less
Throat Opening 34.375 in 87.31 cm Less
Total Weight (Including Accumulator Box) 7500.0 lb 3402.0 kg Less
Turntable Bearing Diameter 22.0 in 55.88 cm Less
Turntable Bearing Mounting Bolt Measurement 0.75 in 1.9 cm Less
Turntable Bearing Mounting Bolts Grade 8 Grade 8 Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers