Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

G125B, C LINKAGE

Units:
Maximum Jaw Opening 113.5 in 2882.9 mm Less
Upper Jaw Tines 2 2 Less
Fixed Jaw Tines 3 3 Less
Fixed Jaw Width 45.4 in 1153.2 mm Less
Weight 4250.0 lb 1927.8 kg Less
Compatible Couplers Pin-On or Pin Grabber Pin-On or Pin Grabber Less
Linkage C C Less
Inner Wrapper Thickness 0.63 in 16.0 mm Less
Outer Wrapper Thickness 0.63 in 16.0 mm Less
Wear Plate Thickness 1.57 in 40.0 mm Less

Durable for Demolition

Strong, durable tools designed for structural demolition, material handling and sorting, loading and unloading rock, scrap, pipe, waste material and other debris.

Versatile Mounting

Operable either as a pin-on attachment or with a pin grabber coupler, without modification.

Optimum Profile

Slightly curved lower jaw design allows for easy loading and more penetration into scrap debris and unrestricted release when unloading.

Armored Frame

The tips, wrappers and wear plates are made of AR400 steel for durability in the most abrasive conditions protecting the base metal of the grapple.

Protecting Your Investment

Long lasting tips means a longer service life without the need for heavier wear materials.

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers