Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Capacity 1.25 yd3 1.0 m3 Less
Weight 3560.0 lb 1660.0 kg Less
Max. Lift Capacity 17637.0 lb 8000.0 kg Less
Height - tines closed 79.13 in 2010.0 mm Less
Height - tines open 62.6 in 1590.0 mm Less
Diameter - tines closed 68.31 in 1735.0 mm Less
Diameter - tines open 112.4 in 2855.0 mm Less
Ground clearance - tines open 31.1 in 790.0 mm Less
Pin diameter 3.15 in 80.0 mm Less
Width of crosshead 5.91 in 150.0 mm Less
Overall Width 83.66 in 2125.0 mm Less
Maximum Opening 100.47 in 2552.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers