GSH15B 5-tine

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Capacity 0.75 yd3 0.6 m3 Less
Weight 3197.0 lb 1450.0 kg Less
Max. Lift Capacity 8818.0 lb 4000.0 kg Less
Height - tines closed 69.29 in 1760.0 mm Less
Height - tines open 55.12 in 1400.0 mm Less
Diameter - tines closed 59.05 in 1500.0 mm Less
Diameter - tines open 92.13 in 2340.0 mm Less
Ground clearance - tines open 25.59 in 650.0 mm Less
Pin diameter 2.76 in 70.0 mm Less
Width of crosshead 4.49 in 114.0 mm Less
Overall Width 87.8 in 2230.0 mm Less
Maximum Opening 83.5 in 2121.0 mm Less