GSH20B 5-tine

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Capacity 1.25 yd3 1.0 m3 Less
Weight 4354.0 lb 1975.0 kg Less
Max. Lift Capacity 17637.0 lb 8000.0 kg Less
Height - tines closed 79.13 in 2010.0 mm Less
Height - tines open 62.6 in 1590.0 mm Less
Diameter - tines closed 68.31 in 1735.0 mm Less
Diameter - tines open 102.4 in 2855.0 mm Less
Ground clearance - tines open 31.1 in 790.0 mm Less
Pin diameter 3.15 in 80.0 mm Less
Width of crosshead 5.91 in 150.0 mm Less
Overall Width 103.74 in 2635.0 mm Less
Maximum Opening 99.29 in 2552.0 mm Less