Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Pin on trash grapple, four tines over five, for 315B or 315C hydraulic excavator with 315 linkage. 7CW.

Units:
Rated Capacity 2.4 yd3 1.83 m3 Less
Weight 2000.0 lb 907.0 kg Less
Upper Jaw Width 44.0 in 1118.0 mm Less
Lower Jaw Width 58.0 in 1480.0 mm Less
Maximum Jaw Opening 87.0 in 2210.0 mm Less
Outside Jaw Dimension (closed) 26.0 in 665.0 mm Less
Outside Jaw Dimension (open) 88.0 in 2244.0 mm Less
Tip Radius 46.0 in 1165.0 mm Less
Jaw Depth 10.0 in 246.0 mm Less
Tip Thickness 0.51 in 13.0 mm Less
Wear Plate Thickness 0.51 in 13.0 mm Less
Wrapper Thickness 0.39 in 10.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers