Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Impact Energy Class 1700.0 ft-lbf 2305.0 J Less
Blows per Minute 450 - 1000 450 - 1000 Less
Rated Flow (Min.) 16.0 gal/min 60.0 L/min Less
Min. Carrier Weight 17600.0 lb 7000.0 kg Less
Rated Flow (Max.) 32.0 gal/min 120.0 L/min Less
Max. Carrier Weight 35200.0 lb 16000.0 kg Less
Operating Weight 2237.0 lb 1017.0 kg Less
Operating Pressure 2320.0 psi 16000.0 kPa Less
Tool Diameter 3.92 in 99.5 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers