HM415B

< Back

Financing & Insurance
See our Offers

Overview

Mulchers are ideal for efficient cutting and mulching of vegetation and overgrowth.

Units:
Overall width 72.0 in 1840.0 mm Less
Working width 58.0 in 1465.0 mm Less
Length 58.0 in 1470.0 mm Less
Overall height 63.0 in 1610.0 mm Less
Weight 2564.0 lb 1165.0 kg Less
Drive method Polychain belt Polychain belt Less
Motor Dual speed axial piston Dual speed axial piston Less
Optimum hydraulic flow range 137-155 L/min (36-41 gpm) 137-155 L/min (36-41 gpm) Less
Optimal hydraulic pressure range 195-350 bar (2828-5075 psi) 195-350 bar (2828-5075 psi) Less
Drum speed range 2200.0 RPM 1900.0 RPM Less
Fixed teeth per drum 34 34 Less
Maximum cutting diameter 8.0 in 200.0 mm Less