Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Length 102.0 in 2770.0 mm Less
Jaw Depth 36.2 in 920.0 mm Less
Jaw Opening, max. 41.3 in 1050.0 mm Less
Cutter Length 10.2 in 260.0 mm Less
Weight (housing, jaw & bracket) 8510.0 lb 3860.0 kg Less
Weight (jaw only) 2800.0 lb 1270.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Crushing Force, tooth tip 138.0 Sh Ton 1230.0 kN Less
Crushing Force, cutter tip 197.0 Sh Ton 1740.0 kN Less
Crushing Force, primary cutter 414.0 Sh Ton 3680.0 kN Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers