Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Length 110.2 in 2800.0 mm Less
Jaw Depth 37.0 in 940.0 mm Less
Jaw Opening 37.8 in 960.0 mm Less
Cutter Length 9.8 in 250.0 mm Less
Weight (housing, jaw & bracket) 9215.0 lb 4180.0 kg Less
Weight (jaw only) 3505.0 lb 1590.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Crushing Force, tooth tip 138.0 Sh Ton 1230.0 kN Less
Crushing Force, cutter tip 178.0 Sh Ton 1580.0 kN Less
Crushing Force, primary cutter 433.0 Sh Ton 3850.0 kN Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers