Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Length 106.3 in 2700.0 mm Less
Jaw Depth 28.0 in 710.0 mm Less
Jaw Opening, max. 18.5 in 470.0 mm Less
Cutter Length 23.6 in 600.0 mm Less
Weight (housing, jaw & bracket) 8575.0 lb 3890.0 kg Less
Weight (jaw only) 2865.0 lb 1300.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Cutting Force, piercing tip 175.0 Sh Ton 1560.0 kN Less
Cutting Force, cutter tip 313.0 Sh Ton 3790.0 kN Less
Cutting Force, primary cutter 794.0 Sh Ton 7070.0 kN Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers