Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Units:
Length 110.0 in 2800.0 mm Less
Height 82.7 in 2100.0 mm Less
Width 46.5 in 1180.0 mm Less
Jaw Depth 22.8 in 580.0 mm Less
Jaw Width, fixed 13.4 in 340.0 mm Less
Jaw Width, moveable 5.9 in 150.0 mm Less
Jaw Opening, max. 20.1 in 510.0 mm Less
Cutter Length 22.8 in 580.0 mm Less
Weight (housing, jaw & bracket) 9655.0 lb 4380.0 kg Less
Weight (jaw only) 3945.0 lb 1790.0 kg Less
Cycle time 6.5 Seconds 6.5 Seconds Less
Cutting Force, blade tip 208.0 Sh Ton 1850.0 kN Less
Cutting Force, blade center 308.0 Sh Ton 2740.0 kN Less
Cutting Force, blade throat 583.0 Sh Ton 5190.0 kN Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers