< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

P215 Pulverizer

Units:
Closing Force - Tip 117.0 tons 119.0 tonnes Less
Closing Force - Rebar Cutter 226.0 tons 230.0 tonnes Less
Capacity - Concrete Thickness 26.0 in 650.0 mm Less
Weight 3710.0 lb 1683.0 kg Less
Jaw Depth 28.4 in 722.0 mm Less
Jaw Opening 33.0 in 838.0 mm Less
Jaw Width, fixed 17.3 in 440.0 mm Less
Length 95.0 in 2414.0 mm Less
Height 54.0 in 1372.0 mm Less
Jaw Width, moving 13.4 in 340.0 mm Less
Width 23.0 in 580.0 mm Less