< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

P225 Pulverizer

Units:
Closing Force - Tip 171.0 tons 174.0 tonnes Less
Closing Force - Rebar Cutter 326.0 tons 331.0 tonnes Less
Capacity - Concrete Thickness 29.5 in 750.0 mm Less
Weight 5467.0 lb 2480.0 kg Less
Jaw Depth 35.4 in 899.0 mm Less
Jaw Opening 40.1 in 1018.0 mm Less
Jaw Width, fixed 19.7 in 500.0 mm Less
Length 103.0 in 2615.0 mm Less
Height 66.1 in 1678.0 mm Less
Jaw Width, moving 14.2 in 360.0 mm Less
Width 24.6 in 624.0 mm Less